BRYANT
Image of BRYFS5035 Temporary Lighting Products, 34.5", 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps
Discontinued

Temporary Lighting Products, 34.5", 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps

Brand: Bryant

Catalog ID: BRYFS5035

Temporary Lighting Products, 34.5", 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps

  • 25W
  • 2125 Lumen Output
  • Fluorescent String Light
  • With Hanging Straps

General

Catalog Number

BRYFS5035

Light Source

Fluorescent

Type

Fluorescent Light

UPC

781786380066

Electrical Ratings

Voltage Rating

125 VAC