BRYANT
Image of BRYML5025 Temporary Lighting Products, 34.5 in.Fluorescent Light, 50w, 3750 Lumen Output, 25' Cord
Discontinued

Temporary Lighting Products, 34.5 in.Fluorescent Light, 50w, 3750 Lumen Output, 25' Cord

Brand: Bryant

Catalog ID: BRYML5025

Temporary Lighting Products, 34.5 in.Fluorescent Light, 50w, 3750 Lumen Output, 25' Cord

  • 50w
  • 3750 Lumen Output
  • 25' Cord

General

Catalog Number

BRYML5025

Light Output

3750 lm

Light Source

Fluorescent

Type

Fluorescent Maintenance Light

UPC

781786379824

Electrical Ratings

Voltage Rating

125 VAC

Wattage

50 W

Conductor Related

Cord Length

25 ft

Operational

Light Output

3750 lm