BRYANT
Image of BRYWL2525 Temporary Lighting Products, 45" Fluorescent Light, 25W, 2125 Lumen Output, 25' Cord
Discontinued

Temporary Lighting Products, 45" Fluorescent Light, 25W, 2125 Lumen Output, 25' Cord

Brand: Bryant

Catalog ID: BRYWL2525

Temporary Lighting Products, 45" Fluorescent Light, 25W, 2125 Lumen Output, 25' Cord

  • 25W
  • 2125 Lumen Output
  • 25' Cord

General

Catalog Number

BRYWL2525

Light Output

2125 lm

Light Source

Fluorescent

Type

Fluorescent Worklight

UPC

781786379916

Electrical Ratings

Voltage Rating

125 VAC

Wattage

25 W

Conductor Related

Cord Length

25 ft

Operational

Light Output

2125 lm