BRYANT
Image of BRYMH1000 Temporary Lighting Products, 5-10', 1000W, 110, 000 Lumen Output Metal Halide Cart Light
Discontinued

Temporary Lighting Products, 5-10', 1000W, 110, 000 Lumen Output Metal Halide Cart Light

Brand: Bryant

Catalog ID: BRYMH1000

Temporary Lighting Products, 5-10', 1000W, 110,000 Lumen Output Metal Halide Cart Light

  • 1000W
  • 110
  • 000 Lumen Output Metal Halide Cart Light

General

Catalog Number

BRYMH1000

Light Output

110000 lm

Light Source

Metal Halide

Type

Metal Halide and LED Lights

UPC

781786379923

Electrical Ratings

Voltage Rating

125 VAC

Wattage

1000 W

Operational

Light Output

110000 lm