MY LISTS
BRYANT
Image of BRY182S50LED Temporary Lighting Products, 50' 18/2 STW Light String, With 5) 6.6W 90 LED, 450 Lumen Output Per Fixture
Image of BRY182S50LED Temporary Lighting Products, 50' 18/2 STW Light String, With 5) 6.6W 90 LED, 450 Lumen Output Per Fixture

Temporary Lighting Products, 50' 18/2 STW Light String, With 5) 6.6W 90 LED, 450 Lumen Output Per Fixture

Brand: Bryant

Catalog ID: BRY182S50LED

Temporary Lighting Products, 50' 18/2 STW Light String, With 5) 6.6W 90 LED, 450 Lumen Output Per Fixture

  • With 5) 6.6W 90 LED
  • 450 Lumen Output Per Fixture

Product details

General

Catalog Number

BRY182S50LED

Light Source

LED

Series

Stringer Lights

Type

LED

UPC

781786380080

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC