BRYANT
Image of BRYXI50120V Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 120V, 100W, 1230 Lumen Output
Discontinued

Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 120V, 100W, 1230 Lumen Output

Brand: Bryant

Catalog ID: BRYXI50120V

Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 120V, 100W, 1230 Lumen Output

  • Class 1 Div 1
  • 120V
  • 100W
  • 1230 Lumen Output

General

Catalog Number

BRYXI50120V

Light Output

1230 lm

Light Source

Incandescent

Type

Incandescent

UPC

781786379800

Electrical Ratings

Wattage

100 W

Conductor Related

Cord Length

50 ft

Certifications And Compliance

Certification

Class 1, Div 1 Groups C & D

Operational

Light Output

1230 lm