BRYANT
Image of BRYXF6012V Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 12V, 75W, 720 Lumen Output
Discontinued

Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 12V, 75W, 720 Lumen Output

Brand: Bryant

Catalog ID: BRYXF6012V

Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 12V, 75W, 720 Lumen Output

  • Class 1 Div 1
  • 12V
  • 75W
  • 720 Lumen Output

General

Catalog Number

BRYXF6012V

Light Source

Fluorescent

Type

Fluorescent Light

UPC

781786379770

Electrical Ratings

Wattage

26 W

Conductor Related

Cord Length

60 ft

Certifications And Compliance

Certification

  • Class 1, Div 1 Groups C & D
  • Class 2, Div 1 Groups F & G