Image of TPC50B Temporary Power Products, Distribution Boxes, Cable Sets and Receptacles, Cable, 100A Yellow, Molded-On, 100'
Image of TPC50B Temporary Power Products, Distribution Boxes, Cable Sets and Receptacles, Cable, 100A Yellow, Molded-On, 100'

Temporary Power Products, Distribution Boxes, Cable Sets and Receptacles, Cable, 100A Yellow, Molded-On, 100'

Brand:

Bryant

Catalog ID:

TPC50B

Temporary Power Products, Distribution Boxes, Cable Sets and Receptacles, Cable, 100A Yellow, Molded-On, 100'

  • Cable Sets and Receptacles
  • Cable
  • 100A Yellow
  • Molded-On
  • 100'

Standard Product

Product details

General

Application

Power Cables

Catalog Number

TPC50B

Color

Yellow

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Factory Terminated Devices

Jacket

PVC

OEM Brand Name

Hubbell Bryant

Series

Cable Set

Type

Cord Set

UPC

781786141476

Electrical Ratings

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

12500

Conductor Related

Cord Length

600