BRYANT
Image of BRYTW25F1 Temporary Power Products, Spider II Portable Power, Work Lights, Worklight and Cord, 15A 125V, Yellow, Straigt Blade, 25'
Discontinued

Temporary Power Products, Spider II Portable Power, Work Lights, Worklight and Cord, 15A 125V, Yellow, Straigt Blade, 25'

Brand: Bryant

Catalog ID: BRYTW25F1

Temporary Power Products, Spider II Portable Power, Work Lights, Worklight and Cord, 15A 125V, Yellow, Straigt Blade, 25'

  • Work Lights
  • Worklight and Cord
  • 15A 125V
  • Yellow
  • Straigt Blade

General

Catalog Number

BRYTW25F1

Light Output

825 lm

Light Source

Fluorescent

Type

Fluorescent Worklight

UPC

781786380141

Electrical Ratings

Voltage Rating

125 VAC

Wattage

13 W

Conductor Related

Cord Length

25 ft

Operational

Light Output

825 lm