BRYANT
Image of BRYTW25F2 Temporary Power Products, Spider II PortablePower, Work Lights, Worklight and Cord, 15A 125V, Yellow, Locking, 25'
Discontinued

Temporary Power Products, Spider II PortablePower, Work Lights, Worklight and Cord, 15A 125V, Yellow, Locking, 25'

Brand: Bryant

Catalog ID: BRYTW25F2

Temporary Power Products, Spider II PortablePower, Work Lights, Worklight and Cord, 15A 125V, Yellow, Locking, 25'

  • Work Lights
  • Worklight and Cord
  • 15A 125V
  • Yellow
  • Locking

General

Catalog Number

BRYTW25F2

Light Output

825 lm

Light Source

Fluorescent

Type

Fluorescent Worklight

UPC

781786380158

Electrical Ratings

Voltage Rating

125 VAC

Wattage

13 W

Conductor Related

Cord Length

25 ft

Operational

Light Output

825 lm