Image of TPD110 Termination Tools, Standard 110 Tool
Image of TPD110 Termination Tools, Standard 110 Tool
Image of TPD110 Termination Tools, Standard 110 Tool
Image of TPD110 Termination Tools, Standard 110 Tool
Discontinued

Termination Tools, Standard 110 Tool

Brand:

Bryant

Catalog ID:

TPD110

Termination Tools, Standard 110 Tool

Standard 110 Tool

Product details

General

Application

110 Punch Down Tool with Blade

Catalog Number

TPD110

Construction Material - Main

Various

EU RoHS Indicator

Yes

Item Type

Tools

Series

110 Punch Terminaiton

Size

Standard Sized Product

Sub Brand

Cable Accessories

Type

Tools

UPC

662620838878

Certifications And Compliance

Industry Standard(s)

RoHS Compliant

Logistics

Carton Quantity

25

Resources and downloads