Toggle Switch, 2P, 20A 120/277V AC, Back & Side Wired, White
Image of CSB220BW Toggle Switch, 2P, 20A 120/277V AC, Back & Side Wired, White
Image of CSB220BW Toggle Switch, 2P, 20A 120/277V AC, Back & Side Wired, White

Toggle Switch, 2P, 20A 120/277V AC, Back & Side Wired, White

Brand: Bryant

Catalog ID: CSB220BW

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, White

  • Toggle
  • General Purpose AC
  • Double Pole
  • 20A 120/277V AC
  • Back and Side Wired

General

Catalog Number

CSB220BW

Color

White

Product Family

General Purpose

Style

Double Pole

Type

Toggle

UPC

781786737105

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Pallet Quantity

4050