Toggle Switch, 3 Way, 15A 120/277V AC, Back & Side Wired, Ivory
Image of CSB315BI Toggle Switch, 3 Way, 15A 120/277V AC, Back & Side Wired, Ivory
Image of CSB315BI Toggle Switch, 3 Way, 15A 120/277V AC, Back & Side Wired, Ivory

Toggle Switch, 3 Way, 15A 120/277V AC, Back & Side Wired, Ivory

Brand: Bryant

Catalog ID: CSB315BI

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Ivory

  • Toggle
  • General Purpose AC
  • Three Way
  • 15A 120/277V AC
  • Back and Side Wired

General

Catalog Number

CSB315BI

Color

Ivory

Product Family

General Purpose

Style

Three Way

Type

Toggle

UPC

781786737402

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10