BRYANT
Image of OFCLV4 Tools, Fiber Optic, Cleave Tool, Single-Mode
Discontinued

Tools, Fiber Optic, Cleave Tool, Single-Mode

Brand: Bryant

Catalog ID: OFCLV4

Tools, Fiber Optic, Cleave Tool, Single-Mode

  • Cleave tool allows for variable cleave lengths from 5 to 20mm
  • Cleave tool blade can execute thousands of cleaves before blade replacement

Carbide Cleaving Blade

General

Application

Optical Fiber Cleaving

Catalog Number

OFCLV4

EU RoHS Indicator

Yes

Item Type

Material

Various

Single/Multimode

SM/MM

Style

Cleavers

Sub Brand

OPTIChannel

Type

Tools

UPC

662620284347

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Single/Multimode

SM/MM