TradeSelect, Inline Cord Switch, Heavy Duty, 6A 125V, White
Image of RS101W TradeSelect, Inline Cord Switch, Heavy Duty, 6A 125V, White
Image of RS101W TradeSelect, Inline Cord Switch, Heavy Duty, 6A 125V, White

TradeSelect, Inline Cord Switch, Heavy Duty, 6A 125V, White

Brand: Bryant

Catalog ID: RS101W

TradeSelect, Inline Cord Switch, Heavy Duty, 6A 125V, White

  • Inline Cord Switch
  • Heavy Duty
  • 6A 125V
  • White

General

Catalog Number

RS101W

Color

White

Series

Accessories

Style

Heavy Duty

Type

In-Line Cord Switches

UPC

883778112379

Dimensions

Weight

0.05 lb

Electrical Ratings

Amperage Rating

6 A

Current / Amperage Rating

6 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Logistics

Carton Quantity

10