TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Black
Image of RRD205BK TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Black
Image of RRD205BK TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Black

TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Black

Brand: Bryant

Catalog ID: RRD205BK

TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Black

  • Single Decorator Receptacle
  • Self Grounding
  • 20A 250V
  • 2-Pole 3-Wire Grounding

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RRD205BK

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Decorator Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

UPC

883778300776

Dimensions

Display Size

Standard Sized Product

Weight

0.15 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250V kV

Voltage Rating Description

250V kV

Wattage

5000 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

6-20R

Logistics

Carton Quantity

10