Image not found
Image not found

TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Weather Resistant/Tamper Resistant

Brand:

Bryant

Catalog ID:

RR15SCTR

TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Weather Resistant/Tamper Resistant, Clear

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Product details

General

Application

Trade-Select Devices

Catalog Number

RR15SCTR

Color

Clear

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

883778303449

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads

Specifications