Image of RR15K TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Duplex Less Ears, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Push Terminals
Image of RR15K TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Duplex Less Ears, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Push Terminals
Discontinued

TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Duplex Less Ears, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Push Terminals

Brand:

Bryant

Catalog ID:

RR15K

TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Duplex Less Ears, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Push Terminals, Brown

Product details

General

Application

Residential Receptacles

Catalog Number

RR15K

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Duplex

UPC

883778100611

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Eight Push Wire Holes

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

100

Resources and downloads