TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Single, 20A 250V, 2-Pole 3- Wire Grounding, 6-20R, White
Image of RRD205W TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Single, 20A 250V, 2-Pole 3- Wire Grounding, 6-20R, White
Image of RRD205W TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Single, 20A 250V, 2-Pole 3- Wire Grounding, 6-20R, White

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Single, 20A 250V, 2-Pole 3- Wire Grounding, 6-20R, White

Brand: Bryant

Catalog ID: RRD205W

tradeSELECT® Straight Blade Residential Grade, Decorator Single, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R

  • Residential Grade
  • Receptacles
  • Decorator Single

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RRD205W

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Decorator Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

UPC

883778300752

Dimensions

Display Size

Standard Sized Product

Weight

0.1 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250V kV

Voltage Rating Description

250V kV

Wattage

5000 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

6-20R

Logistics

Carton Quantity

10

Pallet Quantity

9000