Image of RR15SI TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Self Grounding, White
Image of RR15SI TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Self Grounding, White
Discontinued

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Self Grounding, White

Brand:

Bryant

Catalog ID:

RR15SI

tradeSELECT® Straight Blade Residential Grade, Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Self Grounding

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Self Grounding

Product details

General

Application

Residential Receptacles

Catalog Number

RR15SI

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Duplex

UPC

883778100062

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Push and Side Wire

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads