Image of RR15KBKTR TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Cut Ears, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black
Image of RR15KBKTR TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Cut Ears, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black
Discontinued

TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Cut Ears, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black

Brand:

Bryant

Catalog ID:

RR15KBKTR

TradeSelect, Straight Blade, Duplex Receptacle, Tamper Resistant, Cut Ears, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Product details

General

Application

Trade-Select Devices

Catalog Number

RR15KBKTR

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

883778301711

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Eight Push Wire Holes

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

100