Image of RRD151 TradeSelect, Straight Blade, Single Decorator Receptacle, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown
Image of RRD151 TradeSelect, Straight Blade, Single Decorator Receptacle, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown
Discontinued

TradeSelect, Straight Blade, Single Decorator Receptacle, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown

Brand:

Bryant

Catalog ID:

RRD151

TradeSelect, Straight Blade, Single Decorator Receptacle, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown

  • Single Decorator
  • Self Grounding
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Product details

General

Application

Residential Receptacles

Catalog Number

RRD151

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

UPC

883778100291

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads