Image of RR201CHWTR TradeSelect, Straight Blade, Single Receptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White Plate
Image of RR201CHWTR TradeSelect, Straight Blade, Single Receptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White Plate

TradeSelect, Straight Blade, Single Receptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White Plate

Brand:

Catalog ID:

RR201CHWTR

TradeSelect, Straight Blade, Single Receptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White Plate

  • Tamper-Resistant Clock Hanger/Recessed Receptacle
  • • Multiple drive Slot/Phillips/Robertson head screws
  • UL Listed

Product details

General

Application

Special Use Products

Catalog Number

RR201CHWTR

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Series

Special Use

Style

Clock Hanger / Recessed Receptacles

Type

Single Receptacle

UPC

883778302220

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

5-15R

Logistics

Carton Quantity

10

Pallet Quantity

2800

Resources and downloads