

Brand: Bryant
Catalog ID: RR151ALTR
Tamper Resistant- Self Grounding
Application
Residential Receptacles
Catalog Number
RR151ALTR
Color
Almond
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
UPC
883778301872
Display Size
Standard Sized Product
Weight
0.1 lb
Amperage Rating
15 A
Connectivity
Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wattage
1875 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
5-15R
Carton Quantity
10