Image of RR201ALWRTR TradeSelect, Straight Blade, Single Receptacle, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Almond
Image of RR201ALWRTR TradeSelect, Straight Blade, Single Receptacle, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Almond
Discontinued

TradeSelect, Straight Blade, Single Receptacle, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Almond

Brand:

Bryant

Catalog ID:

RR201ALWRTR

TradeSelect, Straight Blade, Single Receptacle, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Almond

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Product details

General

Application

Residential Receptacles

Catalog Number

RR201ALWRTR

Color

Almond

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

883778302923

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads

Specifications