Image of RR201CHITR TradeSelect, Straight Blade, SingleReceptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3- WireGrounding, 5-20R, Ivory Plate
Image of RR201CHITR TradeSelect, Straight Blade, SingleReceptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3- WireGrounding, 5-20R, Ivory Plate

TradeSelect, Straight Blade, SingleReceptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3- WireGrounding, 5-20R, Ivory Plate

Brand:

Bryant

Catalog ID:

RR201CHITR

TradeSelect, Straight Blade, SingleReceptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3- WireGrounding, 5-20R, Ivory Plate

  • Clock Hanger
  • Tamper Resistant

Clock Hanger Receptacle

Product details

General

Application

Special Use Products

Catalog Number

RR201CHITR

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Series

Special Use

Style

Clock Hanger / Recessed Receptacles

Type

Single Receptacle

UPC

883778302206

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads