Image of RSKI TradeSelect Electrical Switch, Ivory, Electrical Device
Image of RSKI TradeSelect Electrical Switch, Ivory, Electrical Device
Discontinued

TradeSelect Electrical Switch, Ivory, Electrical Device

Brand: Bryant

Catalog ID: RSKI

TradeSelect, Switches and Lighting Control, Dimmers, Replacement Slider Knobs, Ivory

  • Dimmers
  • Replacement Slider Knobs
  • Ivory

General

Application - For Use On

N/A

Catalog Number

RSKI

Color

Ivory

Construction

Polycarbonate

Environmental Conditions

Indoor Use Only

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Style

Replacement Knobs

UPC

883778116773

Dimensions

Weight

0.06 lb

Electrical Ratings

Voltage Rating Description

N/A

Conductor Related

Number Of Poles

N/A

Certifications And Compliance

Environmental Conditions

Indoor Use Only

Industry Standard(s)

CSA Certified

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Orientation

Vertical

Logistics

Carton Quantity

6