Image of RSKI TradeSelect, Switches and Lighting Control, Dimmers, Replacement Slider Knobs, Ivory
Image of RSKI TradeSelect, Switches and Lighting Control, Dimmers, Replacement Slider Knobs, Ivory
Discontinued

TradeSelect, Switches and Lighting Control, Dimmers, Replacement Slider Knobs, Ivory

Brand:

Bryant

Catalog ID:

RSKI

TradeSelect, Switches and Lighting Control, Dimmers, Replacement Slider Knobs, Ivory

  • Dimmers
  • Replacement Slider Knobs
  • Ivory

Product details

General

Application - For Use On

N/A

Catalog Number

RSKI

Color

Ivory

Construction

Polycarbonate

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Number Of Poles

N/A

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Style

Replacement Knobs

UPC

883778116773

Electrical Ratings

Voltage Rating Description

N/A

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

6

Resources and downloads

Specifications