Image of RSKLA TradeSelect, Switches and Lighting Control, Dimmers, Replacement Slider Knobs, Light Almond
Image of RSKLA TradeSelect, Switches and Lighting Control, Dimmers, Replacement Slider Knobs, Light Almond
Discontinued

TradeSelect, Switches and Lighting Control, Dimmers, Replacement Slider Knobs, Light Almond

Brand:

Bryant

Catalog ID:

RSKLA

TradeSelect, Switches and Lighting Control, Dimmers, Replacement Slider Knobs, Light Almond

  • Dimmers
  • Replacement Slider Knobs
  • Light Almond

Product details

General

Application - For Use On

N/A

Catalog Number

RSKLA

Color

Light Almond

Construction

Polycarbonate

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Number Of Poles

N/A

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Style

Replacement Knobs

UPC

883778116797

Electrical Ratings

Voltage Rating Description

N/A

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

6

Resources and downloads

Specifications