Image of RSKW TradeSelect, Switches and Lighting Control, Dimmers, Replacement Slider Knobs, White
Image of RSKW TradeSelect, Switches and Lighting Control, Dimmers, Replacement Slider Knobs, White
Discontinued

TradeSelect, Switches and Lighting Control, Dimmers, Replacement Slider Knobs, White

Brand:

Bryant

Catalog ID:

RSKW

TradeSelect, Switches and Lighting Control, Dimmers, Replacement Slider Knobs, White

  • Dimmers
  • Replacement Slider Knobs
  • White

Product details

General

Application - For Use On

N/A

Catalog Number

RSKW

Color

White

Construction

Polycarbonate

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Number Of Poles

N/A

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Style

Replacement Knobs

UPC

883778116766

Electrical Ratings

Voltage Rating Description

N/A

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

6

Resources and downloads

Specifications