BRYANT
Image of RS603PLA TradeSelect, Switches and Lighting Controls, Dimmers, Pre-Set Slider, Three Way, 600W 120V AC, Light Almond
Discontinued

TradeSelect, Switches and Lighting Controls, Dimmers, Pre-Set Slider, Three Way, 600W 120V AC, Light Almond

Brand: Bryant

Catalog ID: RS603PLA

tradeSELECT® Dimmer, Pre-Set Slider, Three Way, 600W 120V AC

  • Dimmers
  • Pre-Set Slider
  • Three Way

General

Catalog Number

RS603PLA

Color

EU RoHS Indicator

No

Specifications

  • Product Type - Slide Dimmers
  • Termination - Three Way

UPC

883778116438

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

6