Residential Grade, Toggle Switch, 3 Way, 15A 120V AC, Self Grounding, Ivory
Image of RS315SI Residential Grade, Toggle Switch, 3 Way, 15A 120V AC, Self Grounding, Ivory
Image of RS315SI Residential Grade, Toggle Switch, 3 Way, 15A 120V AC, Self Grounding, Ivory
Discontinued

Residential Grade, Toggle Switch, 3 Way, 15A 120V AC, Self Grounding, Ivory

Brand: Bryant

Catalog ID: RS315SI

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Three Way, 15A 120V AC, Self Grounding, Ivory

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

General

Catalog Number

RS315SI

Color

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778101083

Dimensions

Weight

0.13 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Operational

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Logistics

Carton Quantity

10