TradeSelect, Toggle,1P, Self Grounding, 15A 120V AC, Brown
Image of RS115S TradeSelect, Toggle,1P, Self Grounding, 15A 120V AC, Brown
Image of RS115S TradeSelect, Toggle,1P, Self Grounding, 15A 120V AC, Brown
Discontinued

TradeSelect, Toggle,1P, Self Grounding, 15A 120V AC, Brown

Brand: Bryant

Catalog ID: RS115S

TradeSelect, Switches and Lighting Controls, Toggle, Single Pole, Self Grounding, 15A 120V AC, Brown

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

General

Catalog Number

RS115S

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778101038

Dimensions

Weight

0.1 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Operational

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Logistics

Carton Quantity

10