TradeSelect, Toggle, 3 Way, Self Grounding, 15A 120V AC, Light Almond
Image of RS315SLA TradeSelect, Toggle, 3 Way, Self Grounding, 15A 120V AC, Light Almond
Image of RS315SLA TradeSelect, Toggle, 3 Way, Self Grounding, 15A 120V AC, Light Almond
Discontinued

TradeSelect, Toggle, 3 Way, Self Grounding, 15A 120V AC, Light Almond

Brand: Bryant

Catalog ID: RS315SLA

TradeSelect, Switches and Lighting Controls, Toggle, Three Way, Self Grounding, 15A 120V AC, Light Almond

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

General

Catalog Number

RS315SLA

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778119378

Dimensions

Weight

0.13 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Operational

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Logistics

Carton Quantity

10