Image of USBB15C5R USB Charger Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 2) 5A "C" USB Ports, Red
Image of USBB15C5R USB Charger Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 2) 5A "C" USB Ports, Red
Discontinued

USB Charger Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 2) 5A "C" USB Ports, Red

$69.56 USD

Brand:

Bryant

Catalog ID:

USBB15C5R

USB Charger Duplex Receptacle, 15A 125V,2-Pole 3-Wire Grounding, 5-15R, 2) 5A "C" USB Ports, Red

  • 2-Pole 3-Wire Grounding
  • 5-15R
  • 2) 5A "C" USB Ports
  • Red

Product details

General

Catalog Number

USBB15C5R

UPC

781786194342

Logistics

Carton Quantity

10

Resources and downloads

Specifications