BRYANT
Image of NS723SS Wall Phone Plate, 6-Position 4- Conductor, 110 Terminals, Stainless Steel
Discontinued

Wall Phone Plate, 6-Position 4- Conductor, 110 Terminals, Stainless Steel

Brand: Bryant

Catalog ID: NS723SS

Wall Phone Plate, 6-Position 4- Conductor, 110 Terminals, Stainless Steel

Designed for voice applications, these jacks provide an economical alternative to basic wall mount and performance needs. Available in high impact-resistant thermoplastic or stainless steel. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • Available in high impact-resistant thermoplastic or stainless steel

Standard Product

General

Application

Communications

Catalog Number

NS723SS

Color

Stainless

EU RoHS Indicator

Yes

Item Type

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

Device Type - 6-Position, 4-Conductor

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Telephone Jack

UPC

883778502637

Dimensions

Size

Standard

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10