Image of RFW3W Wall Plates, Snap-On, 3-Gang, 3) Toggle, White
Image of RFW3W Wall Plates, Snap-On, 3-Gang, 3) Toggle, White
Discontinued

Wall Plates, Snap-On, 3-Gang, 3) Toggle, White

Brand:

Bryant

Catalog ID:

RFW3W

Wall Plates, Snap-On, 3-Gang, 3) Toggle, White

  • Plate can be installed in seconds
  • Clean elegant look
  • High-impact, self-extinguishing nylon material
  • Smooth, easy to clean finish

Product details

General

Application

  • Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

RFW3W

Color

Ivory

Construction

Molded

Cutout

3) Toggle

EU RoHS Indicator

No

Item Type

Snap-On

Material

Nylon

Material - Mounting Hardware

Snap-On

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

Plate Material - Nylon

Style

Decorator

Type

Snap-On

UPC

883778117404

Dimensions

Display Size

Standard Sized

Thickness

0.13

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6

Resources and downloads

Specifications