Image of PJ3I Wallplate, Mid-Size 3-Gang, 3) Toggle, Ivory
Image of PJ3I Wallplate, Mid-Size 3-Gang, 3) Toggle, Ivory

Wallplate, Mid-Size 3-Gang, 3) Toggle, Ivory

Brand:

Bryant

Catalog ID:

PJ3I

Wallplate, Mid-Size 3-Gang, 3) Toggle, Ivory

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish

Product details

General

Application

Catalog Number

PJ3I

Color

Ivory

Cutout

Toggle

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

Painted Steel

Number of Gang(s)

3-Gang

Orientation

Vertical

Size

Mid Sized

Style

3-Toggle

Type

Toggle

UPC

883778314193

Dimensions

Dimensions

4.88 in x 6.75 in x 0.25 in

Height

0.25 in

Length

4.88 in

Width

6.75 in

Conductor Related

Nema Color

Ivory

Certifications And Compliance

Certification - cULus

Yes

UL File Number

UL 94 V2

Logistics

Carton Quantity

10

Pallet Quantity

8400

Resources and downloads