BRYANT
Image of NPJ82CO Wallplates and Box Covers, Mid-Sized Wallplate, Nylon, 2-Gang, 2) Decorator, Marked Computer, Orange
Discontinued

Wallplates and Box Covers, Mid-Sized Wallplate, Nylon, 2-Gang, 2) Decorator, Marked Computer, Orange

Brand: Bryant

Catalog ID: NPJ82CO

Wallplates and Box Covers, Mid-Sized Wallplate, Nylon, 2-Gang, 2) Decorator, Marked Computer, Orange

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NPJ82CO

Color

Orange

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Duplex
  • Plate Type - 2-Gang

Style

2-Duplex - Computer

Type

Specialty

UPC

883778111051

Dimensions

Size

Standard

Thickness

0.06

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

25