Image of NPJ11W Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 1-Gang, 1).406" Opening, Box Mount, White
Image of NPJ11W Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 1-Gang, 1).406" Opening, Box Mount, White
Image of NPJ11W Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 1-Gang, 1).406" Opening, Box Mount, White
Image of NPJ11W Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 1-Gang, 1).406" Opening, Box Mount, White
+1
Image of NPJ11W Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 1-Gang, 1).406" Opening, Box Mount, White
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 1-Gang, 1).406" Opening, Box Mount, White

Brand:

Catalog ID:

NPJ11W

1-Gang Mid-Size Wallplate, One .406" Opening, Box Mount

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NPJ11W

Color

White

Construction

Molded

Cutout

1) .406" Hole- Telephone Opening

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Mid-Size

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Telephone
  • Plate Type - 1-Gang

Style

1-Telephone/Coaxial

Type

Telephone/Coaxial

UPC

883778108150

Dimensions

Display Size

Mid-Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads

Specifications