BRYANT
Image of WPB26EH Wallplates and Boxes, 1-Gang, Horizontal Mount, GFCI Opening
Discontinued

Wallplates and Boxes, 1-Gang, Horizontal Mount, GFCI Opening

Brand: Bryant

Catalog ID: WPB26EH

Wallplates and Boxes, 1-Gang, Horizontal Mount, GFCI Opening

  • Horizontal Mount
  • GFCI Opening

General

Catalog Number

WPB26EH

Color

Gray

Material

Aluminum, Cast

Number of Gang(s)

1-Gang

Size

Standard

Style

Horizontal Mount

Type

While-In-Use Covers

UPC

781786145702

Dimensions

Size

Standard

Configuration

Number of Gang(s)

1-Gang