Image of SA2 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Toggle Opening, Standard Size, Aluminum
Image of SA2 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Toggle Opening, Standard Size, Aluminum

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Toggle Opening, Standard Size, Aluminum

Brand:

Bryant

Catalog ID:

SA2

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Toggle Opening, Standard Size, Aluminum

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SA2

Construction

Stamped

Cutout

2) Toggle

EU RoHS Indicator

Yes

Item Type

Toggle Switch Plate

Material

Aluminum

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Operating Temperature

-40°Cto 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed finish
  • Mounting Screws - 302/304 SS, Slotted Head
  • Plate Material - Aluminum
  • Plate Openings - Toggle switch
  • Plate Type - 2-Gang

Style

2-Toggle

Type

Toggle

UPC

883778200021

Dimensions

Display Size

Standard Sized

Thickness

0.05

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads