MY LISTS
BRYANT
Image of SB13 Wallplates and Boxes, Metallic Plates, 1- Gang, Blank, Standard Size, Brass

Wallplates and Boxes, Metallic Plates, 1- Gang, Blank, Standard Size, Brass

Brand: Bryant

Catalog ID: SB13

Wallplates and Boxes, Metallic Plates, 1- Gang, Blank, Standard Size, Brass

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SB13

EU RoHS Indicator

Yes

Item Type

Material

Brass

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Material - Brass
  • Mounting Screw - Brass (70% Copper, 30% Zinc).
  • Thickness - .04 in. (1.0).

Style

Box Mounted

Type

Blank

UPC

883778200144

Dimensions

Size

Standard

Thickness

0.04

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10