Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Security Opening, Standard Size, Stainless Steel
Image of SS22RKLM Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Security Opening, Standard Size, Stainless Steel
Image of SS22RKLM Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Security Opening, Standard Size, Stainless Steel
Image of SS22RKLM Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Security Opening, Standard Size, Stainless Steel

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Security Opening, Standard Size, Stainless Steel

Brand: Bryant

Catalog ID: SS22RKLM

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Security Opening, Standard Size, Stainless Steel

  • Environments subjected to heavy abuse
  • Non-magnetic: 18.0% Chromium, 8.0% Nickel
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SS22RKLM

Construction

Stamped

Cutout

1) Hole for Rotary Key Switches

Item Type

Screw Mount

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Stainless steel 302/304
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Barrel Key switch
  • Plate Type - 2-Gang

Style

Barrell Key Switch

Type

Specialty

UPC

883778201660

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.035

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10