

Brand: Bryant
Catalog ID: SS18L
Of applications; finish is lacquer coated to inhibit oxidation.
Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
SS18L
Construction
Stamped
Cutout
1) Toggle, 1) Duplex
EU RoHS Indicator
Item Type
Screw Mount
Material
Stainless Steel, Type 430
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Orientation
Vertical Mount
Size
Standard
Specifications
Style
1-Toggle, 1-Duplex
Type
Combination
UPC
883778095054
Display Size
Standard Sized
Size
Standard
Thickness
0.035
Weight
0.2 lb
EU RoHS Indicator
Industry Standard(s)
UL Listed
Number of Gang(s)
2-Gang
Orientation
Vertical Mount
Carton Quantity
10