Image of SA82 Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Duplex Openings, Standard Size, Aluminum
Image of SA82 Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Duplex Openings, Standard Size, Aluminum

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Duplex Openings, Standard Size, Aluminum

Brand:

Bryant

Catalog ID:

SA82

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) Duplex Openings, Standard Size, Aluminum

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SA82

Construction

Stamped

Cutout

2) Duplex

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Aluminum

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed finish
  • Mounting Screws - 302/304 SS, Slotted Head
  • Plate Material - Aluminum
  • Plate Openings - Duplex Receptacle
  • Plate Type - 2-Gang

Style

2-Duplex

Type

Duplex

UPC

883778200090

Dimensions

Display Size

Standard Sized

Thickness

0.05

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

8000

Resources and downloads