Image of SSJ262 Wallplates and Boxes, Metallic Plates, 2- Gang, 2) GFCI Openings, Jumbo, Stainless Steel
Image of SSJ262 Wallplates and Boxes, Metallic Plates, 2- Gang, 2) GFCI Openings, Jumbo, Stainless Steel

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) GFCI Openings, Jumbo, Stainless Steel

Brand:

Bryant

Catalog ID:

SSJ262

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) GFCI Openings, Jumbo, Stainless Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Environments subjected to heavy abuse
  • Non-magnetic: 18.0% Chromium, 8.0% Nickel
  • Protective plastic film helps to prevent scratches and damage

Product details

General

Application

  • Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SSJ262

Color

Construction

Stamped

Cutout

2) Decorator

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Jumbo

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Stainless steel 302/304
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Decorator
  • Plate Type - 2-Gang

Style

2-Decorator

Type

Decorator

UPC

883778201523

Dimensions

Display Size

Mid-Sized

Thickness

0.035

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications