Image of SB4 Wallplates and Boxes, Metallic Plates, 4- Gang, 4) Toggle Opening, Standard Size, Brass
Image of SB4 Wallplates and Boxes, Metallic Plates, 4- Gang, 4) Toggle Opening, Standard Size, Brass

Wallplates and Boxes, Metallic Plates, 4- Gang, 4) Toggle Opening, Standard Size, Brass

Brand:

Bryant

Catalog ID:

SB4

Wallplates and Boxes, Metallic Plates, 4- Gang, 4) Toggle Opening, Standard Size, Brass

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SB4

Construction

Stamped

Cutout

4) Toggle

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Brass

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

4-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed finish
  • Mounting Screws - Brass, Slotted Head
  • Plate Material - Brass
  • Plate Openings - Toggle switch
  • Plate Type - 4-Gang

Style

4-Toggle

Type

Toggle

UPC

883778200229

Dimensions

Display Size

Standard Sized

Thickness

0.04

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Customer Notices

Specifications