Image of RA756 Wallplates and Boxes, Toggle Blanker, Brown
Image of RA756 Wallplates and Boxes, Toggle Blanker, Brown
Image of RA756 Wallplates and Boxes, Toggle Blanker, Brown

Wallplates and Boxes, Toggle Blanker, Brown

Brand:

Bryant

Catalog ID:

RA756

Toggle Blanker

  • Toggle Blanker
  • Brown

Standard Product

Product details

General

Application

Secures Wallplate to Box

Catalog Number

RA756

Color

Brown

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Toggle Opening Blanker

Material - Mounting Hardware

Screw Mounting

Orientation

Vertical Mount

Style

Blank Adapters

Type

Accessories

UPC

883778118944

Dimensions

Display Size

Fits Toggle Opening

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications