Image of RA756W Wallplates and Boxes, Toggle Blanker, White
Image of RA756W Wallplates and Boxes, Toggle Blanker, White
Image of RA756W Wallplates and Boxes, Toggle Blanker, White
Image of RA756W Wallplates and Boxes, Toggle Blanker, White
+1
Image of RA756W Wallplates and Boxes, Toggle Blanker, White

Wallplates and Boxes, Toggle Blanker, White

Brand:

Bryant

Catalog ID:

RA756W

Toggle Blanker

  • Toggle Blanker
  • White

Standard Product

Product details

General

Application

Secures Wallplate to Box

Catalog Number

RA756W

Color

White

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Toggle Opening Blanker

Material - Mounting Hardware

Screw Mounting

Orientation

Vertical Mount

Style

Blank Adapters

Type

Accessories

UPC

883778119057

Dimensions

Display Size

Fits Toggle Opening

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications